***************************************************************** * NXP PSMN6R0-30YLB * * Polarity N-Channel * Ratings 30V/6.500000E-003OHMS/71A * * Date Created Thu Sep 01 00:47:49 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN6R0-30YLB DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.26194671058465 RLS1 8 7 0.00035 RDS 7 4 3000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00439018868702059 TC=0.00591988893840771,1.05257822267773E-07 RBD 9 4 0.00140426120361838 TC=0.00591988893840771,1.05257822267773E-07 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 9.9e-10 RG 1 2 1.59271376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 1001 + -10 999.83 + -5 994.34 + -4 989.61 + -3 965.65 + -2 770.52 + -1 614.55 + -0.5 521.9 + -0.2 457.97 + -0.1 437.2 + 0 398.82 + 0.1 365.71 + 0.2 350.93 + 0.5 301.69 + 1 226.16 + 2 157.27 + 3 131.28 + 4 117.07 + 5 107.91 + 6 101.35 + 8 92.53 + 10 86.13 + 12 82.24 + 15 78.16 + 20 72.85 + 25 67.54 + 30 62.23 .MODEL MINT NMOS(Vto=1.91181269900947 Kp=1.876669e+002 Nfs=450000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=34 Ibv=2.500000E-004 Rs=1E-6 Is=1.0054382624466e-12 + N=1 M=0.57 VJ=0.63 Fc=0.5 Cjo=1.25047e-09 Tt=2.5476e-08) .ENDS