******************************************************************************* ***************************************************************** * NXP PSMN6R0-30YL * * Polarity N-Channel * Ratings 30V/8.50E-03OHMS/15A * * Date Created Mon Aug 18 01:35:13 2008 * Modified by P Ellis / M Agius ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN6R0-30YL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.003551 TC=0.00494369727613679,4.1965345294035e-06 RBD 9 4 0.0015 TC=0.00494369727613679,4.1965345294035e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.2e-09 RG 1 2 0.576633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1478 + -5 1465 + -2 1184 + -1 900 + -0.5 663 + -0.2 551 + -0.1 515 + 0 239.5 + 0.1 441 + 0.2 397 + 0.5 320 + 1 266 + 2 229 + 5 190 + 10 164 + 12 163 + 20 141 + 25 135 + 30 130 .MODEL MINT NMOS(Vto=2.25 Kp=1.250e+02 Nfs=530000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=3.0e-13 + N=1.0 M=0.65 VJ=0.5 Fc=0.5 Cjo=0.95e-09 Tt=1.45e-08) .ENDS *******************************************************************************