***************************************************************** * NXP PSMN4R3-100PS * * Polarity N-Channel * Ratings 100V/4.300000E-003OHMS/100A * * Date Created Mon Oct 17 05:41:30 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R3-100PS DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 2.04498779724731e-09 RLS2 SOURCE 8 5.13961491241034 RLS1 8 7 0.000694987797247309 RDS 7 4 100000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00233368536328798 TC=0.0148700702193946,2.49532193456298E-05 RBD 9 4 0.000432208914177534 TC=0.0148700702193946,2.49532193456298E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 9.06768818052706e-09 RG 1 2 0.897840585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -1 5246 + -0.5 4365 + -0.2 3729 + -0.1 3512 + 0 3313 + 0.1 3032 + 0.2 2819 + 0.5 2436 + 1 2069 + 2 1530 + 5 1011 + 10 776.5 + 12 716.5 + 20 571.6 + 25 517.5 + 50 380 .MODEL MINT NMOS(Vto=4.07 Kp=5.00e+002 Nfs=890000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=105 Ibv=2.500000E-004 Rs=1E-6 Is=5.10e-12 + N=1 M=0.57 VJ=0.55 Fc=0.5 Cjo=3.642e-09 Tt=7.5e-08) .ENDS