***************************************************************** * NXP PSMN4R2-60PL * * Polarity N-Channel * Ratings 60V/3.900000E-003OHMS/100A * * Date Created Mon Feb 04 01:51:42 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R2-60PL DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.14737784296411e-09 RLS2 SOURCE 8 5.39694916475004 RLS1 8 7 0.000194987797247309 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00245535193812477 TC=0.00750699270089735,2.80688434097312E-05 RBD 9 4 0.000887048632963174 TC=0.00750699270089735,2.80688434097312E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 6.84622692808213e-09 RG 1 2 0.774313761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 6547.03 + -1 4893 + -0.5 3318.2 + -0.2 2237.5 + -0.1 2211.45 + 0 1669.6414 + 0.1 1248.1764 + 0.2 1246.6388 + 0.5 1043.594 + 1 863.22776 + 2 634.39356 + 3 543.44024 + 4 503.58068 + 5 480.4762 + 6 465.07684 + 8 444.2988 + 10 429.26016 + 12 416.6904 + 15 400.11956 + 16 394.76552 + 20 376.29656 + 25 356.89524 + 30 341.6508 + 50 307.9474 .MODEL MINT NMOS(Vto=2.08567136136615 Kp=6.983477e+002 Nfs=290000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=4.59455068456458e-12 + N=1 M=0.6 VJ=0.56 Fc=0.5 Cjo=3.3404144e-09 Tt=3.988536e-08) .ENDS