***************************************************************** * NXP PSMN4R2-30MLD * * Polarity N-Channel * Ratings 30V/4.300000E-003OHMS/70A * * Date Created Mon Jan 20 02:50:34 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R2-30MLD DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 0.981801357717194 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 0.791681348704628 RLS1 8 7 0.00024 RDS 7 4 24000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00263730930843561 TC=0.00490739180105973,4.13289957443709E-06 RBD 9 4 0.00117497608135488 TC=0.00490739180105973,4.13289957443709E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 9.8e-10 RG 1 2 0.476 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -1 558.237 + -0.5 430.509 + -0.2 373.466 + -0.1 372.177 + 0 341.67562 + 0.1 302.23452 + 0.2 301.782 + 0.5 264.5682 + 1 224.33492 + 2 180.0136 + 3 154.39116 + 4 135.54776 + 5 120.78856 + 6 110.16648 + 8 98.19948 + 10 92.51643 + 12 89.34966 + 15 86.52571 .MODEL MINT NMOS(Vto=2.15 Kp=2.689581e+002 Nfs=330000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33 Ibv=2.500000E-004 Rs=1E-6 Is=4.36016826642151e-13 + N=1 M=0.3 VJ=0.62 Fc=0.5 Cjo=1.97164456e-09 Tt=1.2768e-08) .ENDS