***************************************************************** * NXP PSMN4R0_25YLC * * Polarity N-Channel * Ratings 25V/4.50E-03OHMS/20A * * Date Created Wed Apr 13 02:50:15 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R0_25YLC DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 25000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00257960321311079 TC=0.00519850857719422,3.96495417857218e-06 RBD 9 4 0.00120010675176111 TC=0.00519850857719422,3.96495417857218e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 25000000000 CGS 2 6 1.16139077316621e-09 RG 1 2 2.07663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 1536 + -10 1530 + -5 1529 + -4 1528 + -3 1516 + -2 1300 + -1 954 + -0.5 811 + -0.2 716 + -0.1 684 + 0 649.35 + 0.1 601.4 + 0.2 553.9 + 0.5 429.4 + 1 298.7 + 2 206.0 + 3 175.0 + 4 158.4 + 5 147.6 + 6 140.2 + 8 130.3 + 10 123.6 + 12 119.4 + 15 115.2 + 20 109.6 .MODEL MINT NMOS(Vto=1.91831767210935 Kp=2.4361e+02 Nfs=380000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=900) .MODEL DBD D(Bv=26.00 Ibv=2.50E-04 Rs=1E-6 Is=1.18580572961628e-12 + N=1 M=0.64 VJ=0.75 Fc=0.5 Cjo=1.4089e-09 Tt=2e-08) .ENDS