***************************************************************** * NXP PSMN3R3-80BS * * Polarity N-Channel * Ratings 80V/3.500000E-003OHMS/120A * * Date Created Tue Nov 08 04:19:05 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN3R3-80BS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.28320266346739e-09 RLS2 SOURCE 8 8.25158829423648 RLS1 8 7 0.000337481695870964 RDS 7 4 8000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00215020344123207 TC=0.00597275780301757,0.000102179235084488 RBD 9 4 0.00106811795981123 TC=0.00597275780301757,0.000102179235084488 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 5.87494284303425e-09 RG 1 2 0.876633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -3 5500 + -2 4730 + -1 3339 + -0.5 2270 + -0.2 1769 + -0.1 1672 + 0 1605 + 0.1 1472 + 0.2 1359 + 0.5 1138 + 1 847 + 2 532 + 5 474 + 10 440 + 12 429 + 20 398 + 25 382 + 30 369 + 40 350 .MODEL MINT NMOS(Vto=3.740 Kp=3.500e+002 Nfs=670000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=86 Ibv=2.500000E-004 Rs=1E-6 Is=7.50e-12 + N=1 M=0.690000000000001 VJ=0.66 Fc=0.5 Cjo=5.208e-09 Tt=5.9e-08) .ENDS