***************************************************************** * NXP PSMN2R9_25YLC * * Polarity N-Channel * Ratings 25V/3.18E-03OHMS/25A * * Date Created Sun Apr 3 10:51:44 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN2R9_25YLC DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.000999 RDS 7 4 25000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00163634340486374 TC=0.00951131887232482,-1.22593410240722e-05 RBD 9 4 0.000718138531596543 TC=0.00951131887232482,-1.22593410240722e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 1.83425702513703e-09 RG 1 2 1.97663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 1851 + -10 1842 + -5 1829 + -4 1813 + -3 1783 + -2 1607 + -1 1064 + -0.5 857 + -0.2 736 + -0.1 698 + 0 631.5 + 0.1 557 + 0.2 519 + 0.5 437 + 1 360 + 2 285 + 3 246 + 4 220 + 5 202 + 6 188 + 8 167 + 10 154 + 12 145 + 15 138 + 20 129 .MODEL MINT NMOS(Vto=1.9126181763217 Kp=2.7936e+02 Nfs=470000000000 Eta=10 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Vmax=1050) .MODEL DBD D(Bv=25.00 Ibv=2.50E-04 Rs=1E-6 Is=1.56027069686352e-12 + N=1 M=0.27 VJ=0.99 Fc=0.5 Cjo=2.068e-09 Tt=3.156e-08) .ENDS