***************************************************************** * NXP PSMN2R9-30MLC * * Polarity N-Channel * Ratings 30V/2.950000E-003OHMS/70A * * Date Created Tue Jun 12 05:23:38 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN2R9-30MLC DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.3e-10 RLS2 SOURCE 8 0.578053048260522 RLS1 8 7 0.00022 RDS 7 4 30000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00176897394968838 TC=0.00559709337694705,4.88560758825955E-06 RBD 9 4 0.00335182900748995 TC=0.00559709337694705,4.88560758825955E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 2.04990115748311e-09 RG 1 2 2.43991376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 1190.42 + -10 1189.56 + -8 1188.25 + -6 1185.8 + -5 1183.45 + -4 1178.62 + -3 1165.26 + -2 1091.07 + -1 1479.56 + -0.5 1230.03 + -0.2 1079.24 + -0.1 982.086 + 0 869.4695 + 0.1 744.037 + 0.2 650.262 + 0.5 551.326 + 1 449.653 + 2 351.84 + 3 305.661 + 4 275.827 + 5 255.177 + 6 240.203 + 8 218.217 + 10 203.663 + 12 192.756 + 15 180.268 + 20 166.54 .MODEL MINT NMOS(Vto=2.2533608509248 Kp=3.973266e+002 Nfs=400000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33 Ibv=2.500000E-004 Rs=1E-6 Is=1.27984654698316e-12 + N=1 M=0.730000000000001 VJ=0.99 Fc=0.5 Cjo=2.466504e-09 Tt=2.187732e-08) .ENDS