***************************************************************** * NXP PSMN2R6-60PS * * Polarity N-Channel * Ratings 60V/2.600000E-003OHMS/150A * * Date Created Thu Jan 31 06:42:48 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN2R6-60PS DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.14737784296411e-09 RLS2 SOURCE 8 5.39694916475004 RLS1 8 7 0.000194987797247309 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00097957737745484 TC=0.00994259070741996,1.78134784662272E-05 RBD 9 4 0.000277793966013752 TC=0.00994259070741996,1.78134784662272E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 6.64636999728375e-09 RG 1 2 0.765713761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -1 4861.01 + -0.5 3962.58 + -0.2 3313.84 + -0.1 3295.36 + 0 2731.2222 + 0.1 2007.486 + 0.2 2004.9012 + 0.5 1670.282 + 1 1424.468 + 2 1137.3988 + 3 997.90112 + 4 917.93592 + 5 865.6648 + 6 828.6162 + 8 777.00208 + 10 739.76504 + 12 709.6786 + 15 672.80604 + 16 661.52892 + 20 625.37708 + 25 590.79084 + 30 565.6132 + 50 515.98416 .MODEL MINT NMOS(Vto=3.7986522456503 Kp=3.192359e+002 Nfs=780000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=3.50954008375024e-12 + N=1 M=0.63 VJ=0.5 Fc=0.5 Cjo=4.1116896e-09 Tt=4.419732e-08) .ENDS