***************************************************************** * NXP PSMN2R5-60PL * * Polarity N-Channel * Ratings 60V/2.600000E-003OHMS/150A * * Date Created Thu Jan 31 09:00:17 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN2R5-60PL DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.14737784296411e-09 RLS2 SOURCE 8 5.39694916475004 RLS1 8 7 0.000194987797247309 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00130447119362434 TC=0.00947013100956149,1.64802111507054E-05 RBD 9 4 0.00084048669532578 TC=0.00947013100956149,1.64802111507054E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 9.36397683265138e-09 RG 1 2 0.777273761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 8210 + -1 7474 + -0.5 5675 + -0.2 3983 + -0.1 3317 + 0 2955 + 0.1 2399 + 0.2 2002 + 0.5 1584 + 1 1300 + 2 978 + 3 841 + 4 783 + 5 751 + 6 730 + 8 702 + 10 682 + 12 665 + 15 642 + 20 608 + 48 500 .MODEL MINT NMOS(Vto=2.28399726403981 Kp=1.012786e+003 Nfs=450000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=67 Ibv=2.500000E-004 Rs=1E-6 Is=20.48366425121683e-12 + N=1 M=0.66 VJ=0.6 Fc=0.5 Cjo=5.196e-09 Tt=2.7e-08) .ENDS