******************************************************************************************************** * * Nexperia PSMN2R0-40YLD * Polarity N - Channel * Ratings 40V/2.1mOhm/180A * Revision N#: 1.0 * Created on 2019-09-17 10:26:02 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PSMN2R0-40YLD D G S * Package impedance LD D 5 20.00p RLD2 D 5 25.13m RLD1 5 4 2.000u LG G 1 1.509n RLG G 1 1.896 LS S 8 500.0p RLS2 S 8 628.3m RLS1 8 7 180.0u * Drain,gate and source resistances RD 3 4 1.429m TC= 7.314m,1.421u RG 1 2 804.2m RS 6 7 1.000u * Body Diode RBD 9 4 499.0u TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 32.00MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 160.0MEG CGS 2 6 3.961n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,2591.0) + (-15.0,2591.0) + (-12.0,2591.0) + (-10.0,2591.0) + (-8.0,2591.0) + (-6.0,2591.0) + (-5.0,2591.0) + (-4.0,2591.0) + (-3.0,2591.0) + (-2.0,2591.0) + (-1.0,1278.0) + (-0.5,878.8) + (-0.2,771.2) + (-0.1,771.4) + (0.0,736.6) + (0.1,689.1) + (0.2,690.5) + (0.5,615.0) + (1.0,530.3) + (2.0,413.1) + (3.0,331.0) + (4.0,266.1) + (5.0,223.9) + (6.0,201.6) + (8.0,189.3) + (10.0,187.9) + (12.0,186.3) + (15.0,184.1) + (16.0,183.4) + (20.0,180.8) + (25.0,178.2) + (30.0,175.8) + (32.0,174.9) .MODEL MINT NMOS Vto= 2.395 Kp= 702.2 Nfs= 575.8G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 974.0 .MODEL D_DBD D Bv= 44.00 Ibv= 250.0u Rs= 1.000u Is= 1.929p + N= 1.000 M= 460.2m VJ= 561.8m Fc= 500.0m Cjo= 5.364n Tt= 17.40n .ENDS PSMN2R0-40YLD ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************