******************************************************************************************************** * * Nexperia PSMN1R8-30MLH * Polarity N - Channel * Ratings 30V/2.1mOhm/150A * Revision N#: 1.0 * Created on 2019-09-10 11:57:28 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PSMN1R8-30MLH D G S * Package impedance LD D 5 10.00p RLD2 D 5 12.57m RLD1 5 4 3.000u LG G 1 1.509n RLG G 1 1.896 LS S 8 230.0p RLS2 S 8 289.0m RLS1 8 7 220.0u * Drain,gate and source resistances RD 3 4 1.277m TC= 6.864m,13.46u RG 1 2 1.076 RS 6 7 1.000u * Body Diode RBD 9 4 397.3u TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 24.00MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 160.0MEG CGS 2 6 1.743n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,1582.0) + (-15.0,1582.0) + (-12.0,1582.0) + (-10.0,1582.0) + (-8.0,1582.0) + (-6.0,1582.0) + (-5.0,1582.0) + (-4.0,1582.0) + (-3.0,1582.0) + (-2.0,1582.0) + (-1.0,1325.0) + (-0.5,1079.0) + (-0.2,938.7) + (-0.1,937.4) + (0.0,843.1) + (0.1,735.5) + (0.2,736.5) + (0.5,595.0) + (1.0,461.0) + (2.0,351.7) + (3.0,299.0) + (4.0,264.6) + (5.0,238.2) + (6.0,217.5) + (8.0,190.7) + (10.0,176.9) + (12.0,170.4) + (15.0,167.4) .MODEL MINT NMOS Vto= 2.328 Kp= 526.3 Nfs= 539.3G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 669.7 .MODEL D_DBD D Bv= 33.00 Ibv= 250.0u Rs= 1.000u Is= 1.411p + N= 1.000 M= 346.6m VJ= 462.3m Fc= 500.0m Cjo= 4.110n Tt= 16.33n .ENDS PSMN1R8-30MLH ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************