******************************************************************************* ***************************************************************** * NXP PSMN1R7-30YL * * Polarity N-Channel * Ratings 30V/1.60E-03OHMS/15A * * Date Created Tue Aug 19 01:58:34 2008 * Modified by P Ellis / Mark Agius 26th Aug 2008 ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R7-30YL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.000526439458122541 TC=0.008022200270878,6.83257075431363e-06 RBD 9 4 0.000336154699541028 TC=0.008022200270878,6.83257075431363e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 4.38e-09 RG 1 2 0.746633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 4535 + -5 4500 + -2 3439 + -1 2161 + -0.5 1542 + -0.2 1249 + -0.1 1177 + 0 1069 + 0.1 963 + 0.2 915 + 0.5 823 + 1 737 + 2 645 + 5 511 + 10 412 + 12 390 + 20 341 + 25 325 + 30 305 .MODEL MINT NMOS(Vto=2.1 Kp=3.1e+02 Nfs=11e+10 Eta=2500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=4.56983778556613e-12 + N=1 M=0.52 VJ=0.62 Fc=0.5 Cjo=3.346e-09 Tt=2.3e-08) .ENDS *******************************************************************************