***************************************************************** * NXP PSMN1R7-25YLD * * Polarity N-Channel * Ratings 25V/1.720000E-003OHMS/100A * * Date Created Thu Mar 03 02:27:05 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R7-25YLD DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 2e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 0.981801357717194 LS SOURCE 8 5e-10 RLS2 SOURCE 8 0.628318530717959 RLS1 8 7 0.00018 RDS 7 4 20000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00103826768668433 TC=0.00449516405656598,1.03882627609835E-05 RBD 9 4 0.000605640471407481 TC=0.00449516405656598,1.03882627609835E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.88435122502065e-09 RG 1 2 0.90017988 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 1695.28071650542 + -15 1695.28071650542 + -12 1695.28071650542 + -10 1695.28071650542 + -8 1695.28071650542 + -6 1695.28071650542 + -5 1695.28071650542 + -4 1695.28071650542 + -3 1695.28071650542 + -2 1695.28071650542 + -1 974.06 + -0.5 765.68 + -0.2 696.29 + -0.1 696.49 + 0 662.0078 + 0.1 611.7264 + 0.2 611.7484 + 0.5 555.5188 + 1 490.8712 + 2 408.608 + 3 355.6192 + 4 315.6168 + 5 282.7784 + 6 257.6652 + 8 228.2432 + 10 214.7764 + 12 208.1816 + 12.5 206.97 .MODEL MINT NMOS(Vto=2.19294455352763 Kp=6.107274e+002 Nfs=880000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=27.5 Ibv=2.500000E-004 Rs=1E-6 Is=1.3558349883464e-12 + N=1 M=0.41 VJ=0.75 Fc=0.5 Cjo=3.8326284e-09 Tt=1.6496e-08) .ENDS