***************************************************************** * NXP PSMN1R5_30YLC * * Polarity N-Channel * Ratings 30V/1.7E-03OHMS/25A * * Date Created Sat Apr 2 18:23:47 2011 * RDS TC corrected 27/03/2015 - BC * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R5_30YLC DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.000314 RDS 7 4 30000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00106859572605382 TC=0.0180471442578861,-4.13324903731898e-05 RBD 9 4 0.000666168496891611 TC=0.0180471442578861,-4.13324903731898e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 3.58969977051083e-09 RG 1 2 1.02663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3513 + -10 3502 + -5 3476 + -4 3446 + -3 2564 + -2 2504 + -1 2071 + -0.5 1750 + -0.2 1553 + -0.1 1486 + 0 1155.55 + 0.1 893 + 0.2 890.4 + 0.5 884.2 + 1 827.5 + 2 592 + 3 498.1 + 4 443.1 + 5 401.9 + 6 375.1 + 8 333.1 + 10 307.5 + 12 291.1 + 20 255 + 25 241.3 .MODEL MINT NMOS(Vto=1.9380094864614 Kp=5.0065e+02 Nfs=390000000000 Eta=10 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Vmax=1200) .MODEL DBD D(Bv=30.00 Ibv=2.50E-04 Rs=1E-6 Is=1.89242547763412e-12 + N=1 M=0.5 VJ=0.99 Fc=0.5 Cjo=3.0386e-09 Tt=4.1e-08) .ENDS