******************************************************************************************************** * * Nexperia PSMN1R5-50YLH * Polarity N - Channel * Ratings 50V/1.8mOhm/200A * Revision N#: 1.0 * Created on 2021-06-16 13:08:44 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PSMN1R5-50YLH D G S * Package impedance LD D 5 4.000p RLD2 D 5 5.027m RLD1 5 4 1.000u LG G 1 1.509n RLG G 1 1.896 LS S 8 380.0p RLS2 S 8 477.5m RLS1 8 7 161.0u * Drain,gate and source resistances RD 3 4 1.158m TC= 8.393m,13.61u RG 1 2 1.286 RS 6 7 1.000u * Body Diode RBD 9 4 393.2u TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 40.00MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 160.0MEG CGS 2 6 6.559n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,5031.0) + (-15.0,5031.0) + (-10.0,5031.0) + (-8.0,5031.0) + (-6.0,5031.0) + (-5.0,5031.0) + (-4.0,5031.0) + (-3.0,5031.0) + (-2.0,5031.0) + (-1.0,3236.0) + (-0.5,2090.0) + (-0.2,1685.0) + (-0.1,1682.0) + (0.0,1517.0) + (0.1,1356.0) + (0.2,1360.0) + (0.5,1156.0) + (1.0,937.6) + (2.0,648.4) + (3.0,440.4) + (4.0,322.4) + (5.0,271.5) + (6.0,250.5) + (8.0,234.4) + (10.0,228.4) + (12.0,226.0) + (15.0,225.5) + (20.0,228.0) + (25.0,230.8) .MODEL MINT NMOS Vto= 2.291 Kp= 1.638K Nfs= 523.5G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 527.2 .MODEL D_DBD D Bv= 55.00 Ibv= 250.0u Rs= 1.000u Is= 8.080p + N= 1.000 M= 722.1m VJ= 786.8m Fc= 500.0m Cjo= 8.936n Tt= 21.33n .ENDS PSMN1R5-50YLH ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************