***************************************************************** * NXP PSMN1R1_25YLC * * Polarity N-Channel * Ratings 25V/1.3E-03OHMS/25A * * Date Created Sat Apr 2 04:49:56 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R1_25YLC DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00025 RDS 7 4 25000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.000498415996244669 TC=0.00901540237491805,-9.74576836641012e-06 RBD 9 4 0.000655813125522672 TC=0.00901540237491805,-9.74576836641012e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 4.38393331457835e-09 RG 1 2 1.07663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 4673 + -10 4665 + -5 4621 + -4 4573 + -3 4546 + -2 3944 + -1 3163 + -0.5 2639 + -0.2 2247 + -0.1 2130 + 0 1935 + 0.1 1703 + 0.2 1579 + 0.5 1222 + 1 971 + 2 728 + 3 625 + 4 558 + 5 512 + 6 479 + 8 430 + 10 399 + 12 379 + 20 310 .MODEL MINT NMOS(Vto=1.9204699483642 Kp=6.4614e+02 Nfs=360000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Vmax=650) .MODEL DBD D(Bv=26.00 Ibv=2.50E-04 Rs=1E-6 Is=5.90415658252876e-12 + N=1 M=0.790000000000001 VJ=0.99 Fc=0.5 Cjo=4.977e-09 Tt=4.3e-08) .ENDS