***************************************************************** * NXP PSMN1R0-30YLD * * Polarity N-Channel * Ratings 30V/1.020000E-003OHMS/100A * * Date Created Thu May 22 05:39:50 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R0-30YLD DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 30000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000355829444007088 TC=0.00940992154024459,1.39750325870371E-06 RBD 9 4 0.000215048843902444 TC=0.00940992154024459,1.39750325870371E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 240000000 CGS 2 6 4.49587985293023e-09 RG 1 2 1.21504 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} *+ -12 4718.33 *+ -10 4714.49 *+ -8 4708.57 *+ -6 4697.72 *+ -5 4686.93 *+ -4 4663.03 *+ -3 4553.16 + -2 3395.08 + -1 2068.06 + -0.5 1606.2 + -0.2 1436.39 + -0.1 1432.57 + 0 1347.1472 + 0.1 1221.694 + 0.2 1220.058 + 0.5 1089.0724 + 1 941.68928 + 2 768.8998 + 3 662.58188 + 4 579.58684 + 5 510.51992 + 6 458.96348 + 8 398.93236 + 10 369.94272 + 12 353.79504 + 15 339.7846 .MODEL MINT NMOS(Vto=2.3 Kp=1.1e+003 Nfs=380000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33 Ibv=2.500000E-004 Rs=1E-6 Is=3.02562440082232e-12 + N=1 M=0.48 VJ=0.81 Fc=0.5 Cjo=8.3345076e-09 Tt=2.648e-08) .ENDS