***************************************************************** * NXP PSMN1R0-25YLD * * Polarity N-Channel * Ratings 25V/1.000000E-003OHMS/100A * * Date Created Thu Mar 03 02:26:23 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R0-25YLD DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 0.981801357717194 LS SOURCE 8 4.4e-10 RLS2 SOURCE 8 0.552920307031804 RLS1 8 7 0.00017 RDS 7 4 20000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000487889723561174 TC=0.00541135479436966,1.4139763701183E-05 RBD 9 4 0.00037792756699634 TC=0.00541135479436966,1.4139763701183E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 4.36498602930791e-09 RG 1 2 1.13452512 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 2917.45091810847 + -15 2917.45091810847 + -12 2917.45091810847 + -10 2917.45091810847 + -8 2917.45091810847 + -6 2917.45091810847 + -5 2917.45091810847 + -4 2917.45091810847 + -3 2917.45091810847 + -2 2917.45091810847 + -1 1926.56 + -0.5 1469.49 + -0.2 1282.19 + -0.1 1280.93 + 0 1108.7502 + 0.1 952.1068 + 0.2 952.1376 + 0.5 863.1764 + 1 763.0532 + 2 638.9664 + 3 559.0884 + 4 500.2116 + 5 453.6368 + 6 417.9032 + 8 374.9648 + 10 353.722 + 12 341.5452 + 12.5 339.0088 .MODEL MINT NMOS(Vto=2.09631159862152 Kp=9.650137e+002 Nfs=750000000000 Eta=-4000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=27.5 Ibv=2.500000E-004 Rs=1E-6 Is=2.8010744282391e-12 + N=1 M=0.45 VJ=0.74 Fc=0.5 Cjo=5.8366248e-09 Tt=1.9168e-08) .ENDS