***************************************************************** * NXP PSMN045_80YS * * Polarity N-Channel * Ratings 80V/4.50E-02OHMS/5A * * Date Created Sun Oct 17 00:02:09 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN045_80YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 4.30084418749933e-10 RLG GATE 1 1.08091912728048 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 80000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0377465813061876 TC=0.00832594621745589,7.10684617099661e-06 RBD 9 4 0.0029712689671102 TC=0.00832594621745589,7.10684617099661e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 7.17843495934959e-10 RG 1 2 0.729302875042655 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 622 + -10 608 + -5 574 + -2 384 + -1 231 + -0.5 151 + -0.2 135 + -0.1 131 + 0 128.5 + 0.1 122 + 0.2 116 + 0.5 102 + 1 83 + 2 65 + 5 58 + 10 63 + 20 56 + 25 54 .MODEL MINT NMOS(Vto=3.52639320225002 Kp=2.2709e+01 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=1000) .MODEL DBD D(Bv=80.00 Ibv=2.50E-04 Rs=1E-6 Is=2.74979969384891e-13 + N=1 M=0.67 VJ=0.79 Fc=0.5 Cjo=3.87e-10 Tt=3.092e-08) .ENDS