******************************************************************************* ***************************************************************** * NXP PSMN026_80YS * * Polarity N-Channel * Ratings 80V/2.60E-02OHMS/25A * * Date Created Wed Jan 27 06:03:21 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN026_80YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507660078025 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 53333333.3333333 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0203651340489846 TC=0.00785242023764695,-1.22783976683519e-05 RBD 9 4 0.00184945209509834 TC=0.00785242023764695,-1.22783976683519e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 1.17453056632079e-09 RG 1 2 0.797840585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 950 + -10 951 + -8 950 + -6 942 + -4 954 + -2 694 + 0 301.5 + 0.1 219 + 0.2 206 + 0.5 176 + 1 138 + 2 97 + 5 88 + 10 90 + 20 81 + 25 78 + 30 75 + 40 70 .MODEL MINT NMOS(Vto=3.81613404898463 Kp=7.4048e+01 Nfs=990000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 Ucrit=1e4 Diomod=1 Vfb=0 Leta=0 Weta=0 + U0=600 Temp=0 Vdd=0 Xpart=0 Vmax=1000) .MODEL DBD D(Bv=89.60 Ibv=2.50E-04 Rs=1E-6 Is=4.31290229345736e-13 + N=1 M=0.750000000000001 VJ=0.97 Fc=0.5 Cjo=6.9e-10 Tt=1.8e-08) .ENDS *******************************************************************************