***************************************************************** * NXP PSMN015-60PS * * Polarity N-Channel * Ratings 60V/1.480000E-002OHMS/50A * * Date Created Thu Nov 03 07:16:33 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN015-60PS DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 2.77794920990657e-09 RLG GATE 1 6.98174786391044 LS SOURCE 8 3.36776357327138e-09 RLS2 SOURCE 8 8.46411304065334 RLS1 8 7 0.00113201211336403 RDS 7 4 2000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0085983201787716 TC=0.0052990000555891,1.6494877356115E-05 RBD 9 4 0.00118767185956956 TC=0.0052990000555891,1.6494877356115E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 2000000000 CGS 2 6 1.125e-09 RG 1 2 1.29244205006245 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -5 900 + -2 771.2 + -1 577.8 + -0.5 444.4 + -0.2 363.8 + -0.1 344.2 + 0 326.8 + 0.1 303 + 0.2 285.9 + 0.5 251.6 + 1 216.72 + 2 170.7 + 5 130.8 + 10 116.5 + 12 113.1 + 20 102.6 + 25 97.8 + 30 93.9 + 40 85.05 + 50 76.35 + 60 67.65 .MODEL MINT NMOS(Vto=3.505 Kp=0.72e+002 Nfs=600000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=7.94830151573861e-13 + N=1 M=0.59 VJ=0.54 Fc=0.5 Cjo=7.435e-10 Tt=3.1e-08) .ENDS