***************************************************************** * NXP PSMN012-60YS * * Polarity N-Channel * Ratings 60V/1.20E-02OHMS/59A * * Date Created Tue Jun 8 08:05:37 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN012-60YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507660078025 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 2000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00546319566746106 TC=0.00398567406517788,1.97539043044687e-05 RBD 9 4 0.00117507546058944 TC=0.00398567406517788,1.97539043044687e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 1.4e-9 RG 1 2 0.657840585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1627 + -10 1619 + -5 1604 + -2 1035 + -1 763 + -0.5 577 + -0.2 470 + -0.1 445 + 0 424 + 0.1 396 + 0.2 375 + 0.5 335 + 1 288 + 2 226 + 5 177 + 10 161 + 20 143 + 30 136 .MODEL MINT NMOS(Vto=3.6 Kp=7.0e+01 Nfs=640000000000 eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1500) .MODEL DBD D(Bv=67.20 Ibv=2.50E-04 Rs=1E-6 Is=9.46212738817059e-13 + N=1 M=0.6 VJ=0.5 Fc=0.5 Cjo=1.083e-09 Tt=3.518e-08) .ENDS