***************************************************************** * NXP PSMN011_80YS * * Polarity N-Channel * Ratings 80V/1.10E-02OHMS/25A * * Date Created Sun Oct 17 01:43:23 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN011_80YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 4.30084418749933e-10 RLG GATE 1 1.08091912728048 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 80000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00984748400489996 TC=0.00884020231997967,7.12740366225014e-06 RBD 9 4 0.000704033272066971 TC=0.00884020231997967,7.12740366225014e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.61425925925926e-09 RG 1 2 0.699302875042655 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 2035 + -25 2034 + -20 2031 + -10 2025 + -8 2022 + -6 2010 + -4 2087 + -2 1579 + 0 0 + 0.1 482 + 0.2 453 + 0.5 383 + 1 293 + 2 198 + 5 175 + 10 182 + 20 164 + 25 158 + 30 153 + 40 145 .MODEL MINT NMOS(Vto=4.29566858542846 Kp=2.3741e+02 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=1000) .MODEL DBD D(Bv=80.00 Ibv=2.50E-04 Rs=1E-6 Is=1.46665445505171e-12 + N=1 M=0.65 VJ=0.5 Fc=0.5 Cjo=1.90212e-09 Tt=5.41e-08) .ENDS