***************************************************************** * NXP PSMN010-80YL * * Polarity N-Channel * Ratings 80V/1.100000E-002OHMS/83.9142297734731A * * Date Created 02 MARCH 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN010-80YL DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 8000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00647856158179593 TC=0.00558871231234118,1.79342938454354E-05 RBD 9 4 0.000529608738761775 TC=0.00558871231234118,1.79342938454354E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 2.6e-09 RG 1 2 2.57663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 265.066 + -16 270.816 + -10 288.363 + -5 306.262 + -4 311.825 + -3 317.262 + -2 342.315 + -1 417.141 + -0.5 481.498 + -0.2 525.551 + -0.1 622.782 + 0 619.0755 + 0.1 622.455 + 0.2 512.988 + 0.5 435.907 + 1 328.157 + 2 238.443 + 3 221.03 + 4 214.318 + 5 208.113 + 6 202.601 + 8 194.597 + 10 188.818 + 12 184.076 + 15 178.126 + 20 170.36 + 25 164.327 + 30 159.578 + 50 148.003 .MODEL MINT NMOS(Vto=2.11780790897963 Kp=400 Nfs=430000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=5.27288297755488e-13 + N=1 M=0.67 VJ=0.69 Fc=0.5 Cjo=1.665201e-09 Tt=2.838664e-08) .ENDS