*********************************************************** * * PRTR5V0U1T * * Nexperia * * Ultra low capacitance single rail-to-rail ESD protection * VRWM = 5,5V * CI/O-GND = 1,5pF @ f = 1MHz, VI/O-GND = 0V * IR = 100nA @ VR = 3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: I/O Input * Package Pin 2: Supply Voltage * Package Pin 3: Ground * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT PRTR5V0U1T 1 2 3 DZ 3 2 DZ D1 1 2 DO D2 3 1 DU * .Model DZ D + CJO=15.7E-12 + VJ=.624 + M=.274 + BV = 7.3 * .Model DO D + CJO=0.37E-12 + VJ=.65 + M=.36 + BV = 50 * .Model DU D + CJO=0.37E-12 + VJ=.778 + M=.36 + BV = 50 * .ENDS *