*********************************************************** * * PRMD10 * * Nexperia * * Resistor equipped double NPN/PNP Transistor (RET) * IC = 100 mA * VCEO = 50 V * hFE = min. 100 @ 5v/10mA * R1 = 2.2 Kohm * R2 = 47 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 1268 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 31/2019 * Spicemodel includes temperature dependency * ********************************************************** *sb# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PRMD10_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.325E-15 + NF = 0.9774 + ISE = 5.414E-14 + NE = 2.963 + BF = 291 + IKF = 0.1276 + VAF = 41.31 + NR = 0.9762 + ISC = 8.521E-16 + NC = 1.094 + BR = 20.09 + IKR = 4.137 + VAR = 63.1 + RB = 160 + IRB = 0.000145 + RBM = 4.2 + RE = 0.3822 + RC = 0.5684 + XTB = 1.156 + EG = 1.11 + XTI = 3.659 + CJE = 1.014E-11 + VJE = 0.67 + MJE = 0.3354 + TF = 5.95E-10 + XTF = 25 + VTF = 2 + ITF = 0.18 + PTF = 0 + CJC = 2.96E-12 + VJC = 0.4591 + MJC = 0.2626 + XCJC = 1 + TR = 8E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.077E-015 + N = 0.988 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PRMD10_PNP 1 2 3 Q1 1 2 3 MAIN 0.9133 Q2 11 2 3 MAIN 0.08666 RQ 11 1 227.1 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.074E-014 + NF = 0.987 + ISE = 4.71E-015 + NE = 1.594 + BF = 307.5 + IKF = 0.07345 + VAF = 22.04 + NR = 0.9839 + ISC = 1E-018 + NC = 0.9168 + BR = 13.62 + IKR = 0.0376 + VAR = 24.01 + RB = 39.4 + IRB = 0.0001259 + RBM = 3.4 + RE = 0.2709 + RC = 0.3664 + XTB = 1.559 + EG = 1.11 + XTI = 5.918 + CJE = 9.067E-012 + VJE = 0.712 + MJE = 0.3653 + TF = 9.5E-010 + XTF = 18 + VTF = 3 + ITF = 0.7 + PTF = 0 + CJC = 8.778E-012 + VJC = 0.9955 + MJC = 0.6991 + XCJC = 1 + TR = 3.4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 2.594E-015 + N = 1.03 + BV = 1000 + IBV = 0.001 + RS = 9550 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *