******************************************** * *PNU650200EJ-Q * *Nexperia * *650V, 20A ultrafast recovery rectifier * * *VRmax = 650V * *IFmax(AV) = 20A *VFmax = 1,55V @ IF = 20A *IRmax = 5µA @ VR = 650V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: D2PAK Real-2-Pin (SOT8018) * *Package Pin 1: cathode *Package Pin 2: anode *mounting base: connected to cathode, also referred to as the case * * *Extraction date (week/year): 27/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PNU650200EJ-Q 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 5E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-08 + N = 1.45 + BV = 780 + IBV = 0.02 + RS = 0.13 + CJO = 2.9E-10 + VJ = 0.41 + M = 0.458 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-14 + N = 1.2 + RS = 0.0064 .ENDS *