* ******************************************* * *PNU65010ER * *Nexperia * *650V, 1A ultrafast recovery rectifier * * *VRmax = 650V * *IFmax(AV) = 1A *VFmax = 1,2V @ IF = 1A *IRmax = 1uA @ VR = 650V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP3 (SOD123W) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 30/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PNU65010ER 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 5E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 8E-10 + N = 1.4 + BV = 780 + IBV = 0.001 + RS = 2 + CJO = 3E-11 + VJ = 0.41 + M = 0.39 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-15 + N = 1.1 + RS = 0.06 .ENDS *