* ******************************************* * *PNS40010ER * *Nexperia * *400V, 1A high power density, standard switching time *PN-rectifier * *VRmax = 400V * *IFmax = 1,4A *VFmax = 1,1V @ If = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: Anode *Package Pin 2: Cathode * * * *Extraction date (week/year): 12/2018 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PNS40010ER 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the reverse *mode of operation. * R1 1 2 6E+009 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 5E-014 + N = 1 + BV = 530 + IBV = 6.69E-008 + RS = 50 + CJO = 1.903E-011 + VJ = 0.4 + M = 0.38 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 9E-016 + N = 0.98 + RS = 0.045 .ENDS *