* ******************************************* * *PNE20060EPE-Q/S400 * *Nexperia * *200V, 6A hyperfast PN-rectifier * * *VRmax = 200V * *IFmax = 6A *VFmax = 0,94V @ IF = 6A *IRmax = 1uA @ VR = 200V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP15B (SOT1289B) * *Package Pin 1: Anode A1 *Package Pin 2: Anode A1 *Package Pin 2: Cathode C * * *Extraction date (week/year): 25/2021 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PNE20060EPE 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 4E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 7E-12 + N = 0.98 + BV = 259 + IBV = 1E-06 + RS = 0.7 + CJO = 1.67E-10 + VJ = 0.41 + M = 0.392 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5E-13 + N = 1 + RS = 0.018 .ENDS *