*********************************************************** * * PNE20020EP-Q * * Nexperia * * 200V, 2A hyperfast recovery rectifier * IFmax = 2A * VRmax = 200V * VFmax = 0,95V @ IF = 2A * IRmax = 1µA @ VR = 200V * * * * Package pinning does not match Spice model pinning. * Package: CFP5 (SOD128) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): 12/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PNE20020EP-Q 1 2 R1 1 2 1E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-12 + N = 0.92 + BV = 259 + IBV = 6.69E-08 + RS = 0.7 + CJO = 6E-11 + VJ = 0.25 + M = 0.38 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 4E-14 + N = 0.99 + RS = 0.05 .ENDS *