* ******************************************* * *PNE20020AER-Q * *Nexperia * *200V, 2A hyperfast switching recovery rectifier * * *VRmax = 200V * *IFmax(AV) = 2A *VFmax = 0,95V @ IF = 2A *IRmax = 1µA @ VR = 200V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP3 (SOD123W) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 05/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PNE20020AER-Q 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 5E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 6E-13 + N = 0.86 + BV = 260.8 + IBV = 1E-06 + RS = 0.9 + CJO = 5.644E-11 + VJ = 0.4 + M = 0.41 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-15 + N = 0.85 + RS = 0.07 .ENDS *