* ************************************************************ * * PNE20010ER-Q * * Nexperia * * 200V, 1A hyperfast recovery rectifier * * IFmax = 1A * VRmax = 200V * VFmax = 0,93V @ IF = 1A * IRmax = 200nA @ VR = 200V * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): 12/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PNE20010ER-Q 1 2 R1 1 2 2E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1.2E-12 + N = 0.93 + BV = 259 + IBV = 6.69E-08 + RS = 0.7 + CJO = 4.3E-11 + VJ = 0.41 + M = 0.392 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 4.4E-13 + N = 1.08 + RS = 0.082 .ENDS *