* ******************************************* * *PNE200100EPE * *Nexperia * *200V, 10A hyperfast recovery rectifier * * *VRmax = 200V * *IFmax(AV) = 10A *VFmax = 0,96V @ IF = 10A *IRmax = 1µA @ VR = 200V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP15B (SOT1289B) * *Package Pin 1: anode1 *Package Pin 2: anode2 *Package Pin 3: cathode * * *Extraction date (week/year): 36/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PNE200100EPE 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 1.2E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 7E-12 + N = 0.9 + BV = 325 + IBV = 1E-06 + RS = 0.7 + CJO = 2.5E-10 + VJ = 1.1 + M = 0.6 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3.2E-13 + N = 0.95 + RS = 0.013 .ENDS *