***************************************************************** * NXP PMZB950UPEL * * Polarity P-Channel * Ratings 20V/9.500000E-001OHMS/0.5A * * Date Created Wed Mar 13 02:19:25 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMZB950UPEL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 3.47004549088512e-10 RLG GATE 1 0.872117553742967 LS SOURCE 8 2.58056696061883e-10 RLS2 SOURCE 8 0.648567216446133 RLS1 8 7 0.0238395794865475 RDS 7 4 36764705882.3529 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.522630390355092 TC=0.00408515623814091,-1.03312555667794E-05 RBD 9 4 0.185273043292555 TC=0.00408515623814091,-1.03312555667794E-05 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 2846975.08896797 CGS 2 6 3.52e-11 RG 1 2 3.9677870395182 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -8 42.4623 + -6 42.4209 + -5 42.3785 + -4 42.3215 + -3 42.0019 + -2 41.2512 + -1 37.3631 + -0.5 28.7901 + -0.2 23.4873 + -0.1 23.3486 + 0 19.82109 + 0.1 16.55407 + 0.2 16.53679 + 0.5 13.85407 + 1 11.8929 + 2 10.37729 + 3 9.73211 + 4 9.32511 + 5 9.02262 + 6 8.78751 + 8 8.43799 + 10 8.18174 + 12 7.97937 + 15 7.74144 + 16 7.671 + 20 7.44922 .MODEL MINT PMOS(Vto=-0.870465387248445 Kp=11.200827e-001 Nfs=42000000000 Eta=12000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=800) .MODEL DBD D(Bv=23 Ibv=2.500000E-004 Rs=1E-6 Is=1.43488346324701e-15 + N=1 M=0.15 VJ=0.5 Fc=0.5 Cjo=9.77383e-12 Tt=1.85e-08) .ENDS