***************************************************************** * NXP PMZB550UNE * * Polarity N-Channel * Ratings 30V/5.500000E-001OHMS/0.59A * * Date Created Thu Feb 12 03:33:29 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMZB550UNE DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 6.92027810437412e-10 RLG GATE 1 1.73925558828 LS SOURCE 8 8.42466922370469e-10 RLS2 SOURCE 8 2.11735031536917 RLS1 8 7 0.0602542304659732 RDS 7 4 16129032258.0645 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.354630187065678 TC=0.00728924217848548,-1.36487007002034E-06 RBD 9 4 0.462663785342721 TC=0.00728924217848548,-1.36487007002034E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 4210526.31578947 CGS 2 6 2.606e-11 RG 1 2 5.7 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 60.41535 + -6 60.35375 + -5 60.24895 + -4 60.07145 + -3 59.64825 + -2 58.22395 + -1 50.49435 + -0.5 50.65845 + -0.2 41.77575 + -0.1 41.52695 + 0 34.22091 + 0.1 26.38024 + 0.2 26.33421 + 0.5 17.25851 + 1 11.33126 + 2 8.45902 + 3 7.33884 + 4 6.65049 + 5 6.15599 + 6 5.78323 + 8 5.2494 + 10 4.87029 + 12 4.57775 + 15 4.24268 + 16 4.14572 + 20 3.85042 + 25 3.5908 + 30 3.41444 .MODEL MINT NMOS(Vto=0.74984493143477 Kp=4.532254e+000 Nfs=212500000000 Eta=2000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=600) .MODEL DBD D(Bv=36.3 Ibv=2.500000E-004 Rs=1E-6 Is=1.4050554839719e-11 + N=1 M=0.31 VJ=0.5 Fc=0.5 Cjo=4.1539e-12 Tt=1.85e-08) .ENDS