***************************************************************** * NXP PMZB370UNE * * Polarity N-Channel * Ratings 30V/3.700000E-001OHMS/0.9A * * Date Created Wed Feb 22 05:36:05 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMZB370UNE DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21598165336399 LS SOURCE 8 1.28299790790991e-09 RLS2 SOURCE 8 3.22452544164868 RLS1 8 7 0.0548513610286835 RDS 7 4 11538461538.4615 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.231694608460028 TC=0.00394135330695472,3.89724211711309E-05 RBD 9 4 0.216737484865788 TC=0.00394135330695472,3.89724211711309E-05 *initial value RBD 9 4 0.206737484865788 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 43163914.9670875 CGS 2 6 4.379e-11 RG 1 2 21.3470486389713 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 47.78 + -5 47.99 + -4 48.16 + -3 48.24 + -2 47.19 + -1 57.84 + -0.5 50.77 + -0.2 42.65 + -0.1 40.59 + 0 37.315 + 0.1 33.84 + 0.2 31.63 + 0.5 27.83 + 1 18.95 + 2 15.32 + 3 13.86 + 4 12.97 + 5 12.33 + 6 11.85 + 8 11.17 + 10 10.7 + 12 10.37 + 15 10.02 + 20 9.66 + 30 9.29 .MODEL MINT NMOS(Vto=0.878919389774239 Kp=3.407118e+000 Nfs=223000000000 Eta=1000 **initial values Nfs=240000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=600) *initial value Vmax=1000 .MODEL DBD D(Bv=34.93 Ibv=2.500000E-004 Rs=1E-6 Is=0.85376091324705e-11 *initial value Is=1.25376091324705e-11 + N=1 M=0.33 VJ=0.5 Fc=0.5 Cjo=1.72e-11 Tt=1.85e-08) .ENDS