***************************************************************** * NXP PMZ350UPE * * Polarity P-Channel * Ratings 20V/3.310000E-001OHMS/0.7A * * Date Created Thu May 17 07:06:45 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMZ350UPE DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21598165336399 LS SOURCE 8 1.28299790790991e-09 RLS2 SOURCE 8 3.22452544164868 RLS1 8 7 0.0548513610286835 RDS 7 4 6060606060.60606 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.195128638971317 TC=0.00389846560905443,-1.31708218751649E-06 RBD 9 4 0.129864470388894 TC=0.00389846560905443,-1.31708218751649E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 4469273.74301676 CGS 2 6 9.721943e-11 RG 1 2 0.947048638971317 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -8 141.41 + -6 141.918 + -5 142.052 + -4 142.041 + -3 141.797 + -2 141.156 + -1 130.383 + -0.5 84.926 + -0.2 70.8722 + -0.1 70.4991 + 0 60.397075 + 0.1 50.99278 + 0.2 50.94614 + 0.5 43.3015 + 1 36.23329 + 2 31.06047 + 3 29.17002 + 4 28.06648 + 5 27.27858 + 6 26.68231 + 8 25.81746 + 10 25.19285 + 12 24.70507 + 15 24.13682 + 16 23.97048 + 20 23.44794 .MODEL MINT PMOS(Vto=-0.745 Kp=3.448738e+000 Nfs=101000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=25.1 Ibv=2.500000E-004 Rs=1E-6 Is=1.5865785414679e-12 + N=1 M=0.3 VJ=0.5 Fc=0.5 Cjo=2.024959e-11 Tt=1.85e-08) .ENDS