***************************************************************** * NXP PMV90ENE * * Polarity N-Channel * Ratings 30V/5.400000E-002OHMS/3.7A * * Date Created Fri Feb 05 07:32:19 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV90ENE DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0006 LG GATE 1 6.60115134487021e-10 RLG GATE 1 1.65905028562229 LS SOURCE 8 6.30428396764857e-10 RLS2 SOURCE 8 1.58443937591269 RLS1 8 7 0.00738861036474215 RDS 7 4 20979020979.021 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0389416095549614 TC=0.0035624957619035,3.44938035285398E-05 RBD 9 4 0.0277554275529368 TC=0.0035624957619035,3.44938035285398E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5263157.89473684 CGS 2 6 1.34e-10 RG 1 2 11.5 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 203.94 + -16 203.91 + -15 203.89 + -12 203.75 + -10 203.64 + -8 203.4 + -6 202.96 + -5 202.49 + -4 201.39 + -3 194.29 + -2 184.77 + -1 139.2 + -0.5 116.78 + -0.2 104.23 + -0.1 104.06 + 0 95.6 + 0.1 87.04 + 0.2 86.89 + 0.5 77.37 + 1 62.86 + 2 49 + 3 43.56 + 4 39.96 + 5 37.26 + 6 35.14 + 8 31.98 + 10 29.65 + 12 27.82 + 15 25.68 + 16 25.05 + 20 23.1 + 25 21.29 + 30 19.96 .MODEL MINT NMOS(Vto=2.104913809739811 Kp=1.817111e+001 Nfs=760000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=38.4 Ibv=2.500000E-004 Rs=1E-6 Is=2.11676913723826e-13 + N=1 M=0.54 VJ=0.62 Fc=0.5 Cjo=4.521e-11 Tt=1.85e-08) .ENDS