***************************************************************** * NXP PMV65XP * * Polarity P-Channel * Ratings 20V/6.90E-02OHMS/5A * * Date Created Thu Jul 31 04:47:50 2008 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV65XP DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.0053088 RLD1 5 4 0.0023 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 5.89500364317819e-10 RLS2 SOURCE 8 1.48157475962977 RLS1 8 7 0.00470112699841736 RDS 7 4 400000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.045 TC=0.00512104262317273,4.37760523078851e-06 RBD 9 4 0.018017932312725 TC=0.00512104262317273,4.37760523078851e-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 400000000000 CGS 2 6 9.06e-10 RG 1 2 1.49060161358437 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -20 815 + -12 815 + -10 750 + -5 717 + -2 708 + -1 667 + -0.5 338 + -0.2 228 + -0.1 213 + 0 50.875 + 0.1 195 + 0.2 187 + 0.5 171 + 1 155 + 2 136 + 5 111 + 10 94 + 12 90 + 20 79 .MODEL MINT PMOS(Vto=-0.77 Kp=19.2 Nfs=250000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=22.40 Ibv=2.50E-04 Rs=1E-6 Is=1.02187670573423e-12 + N=1 M=0.49 VJ=0.81 Fc=0.5 Cjo=1.18e-10 Tt=2.44e-08) .ENDS