***************************************************************** * NXP PMV65UNEA * * Polarity N-Channel * Ratings 20V/6.300000E-002OHMS/2.8A * * Date Created Fri Feb 12 04:01:54 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV65UNEA DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 4.24405974584347e-10 RLG GATE 1 1.06664855351504 LS SOURCE 8 1.03297656113918e-09 RLS2 SOURCE 8 2.59615326064424 RLS1 8 7 0.0178008795302096 RDS 7 4 4089979550.10225 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.034126721879793 TC=0.00637446687619089,-7.59926180028235E-06 RBD 9 4 0.0715262384572952 TC=0.00637446687619089,-7.59926180028235E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 4848484.84848485 CGS 2 6 2.4756e-10 RG 1 2 11 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 550.76 + -6 550.7 + -5 550.25 + -4 549.21 + -3 547.15 + -2 542.04 + -1 421.93 + -0.5 401.2 + -0.2 319.9 + -0.1 318.93 + 0 264.77 + 0.01 243.22 + 0.1 204.68 + 0.5 153.54 + 1 106.15 + 2 76.24 + 3 65.7 + 4 59.34 + 5 54.7 + 6 51.15 + 8 46 + 10 42.35 + 12 39.55 + 15 36.4 + 16 35.5 + 20 32.8 .MODEL MINT NMOS(Vto=0.863714621429186 Kp=3.851600e+001 Nfs=138400000000 Eta=3000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=700) .MODEL DBD D(Bv=25.05 Ibv=2.500000E-004 Rs=1E-6 Is=6.62471367371362e-11 + N=1 M=0.720000000000001 VJ=0.5 Fc=0.5 Cjo=6.5980068e-11 Tt=1.85e-08) .ENDS