***************************************************************** * NXP PMV65ENEA * * Polarity N-Channel * Ratings 40V/6.500000E-002OHMS/2.6A * * Date Created Fri Jan 15 05:28:52 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV65ENEA DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 4.67727576048827e-10 RLG GATE 1 1.17552761343709 LS SOURCE 8 5.95037994537496e-10 RLS2 SOURCE 8 1.49549359379664 RLS1 8 7 0.00720029317673652 RDS 7 4 10126582278.481 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0457131769632284 TC=0.00717581958008048,-8.42860349323206E-07 RBD 9 4 0.030671657014006 TC=0.00717581958008048,-8.42860349323206E-07 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5390835.57951482 CGS 2 6 1.424e-10 RG 1 2 11.4 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 202.11 + -16 202.03 + -15 201.97 + -12 201.82 + -10 201.65 + -8 201.38 + -6 200.82 + -5 200.28 + -4 199.18 + -3 193.85 + -2 168.73 + -1 126.04 + -0.5 101.83 + -0.2 89.08 + -0.1 88.91 + 0 81.005 + 0.1 73.16 + 0.2 73.03 + 0.5 64.09 + 1 49.56 + 2 38.31 + 3 34.05 + 4 31.23 + 5 29.12 + 6 27.46 + 8 24.98 + 10 23.16 + 12 21.72 + 15 20.04 + 16 19.54 + 20 17.99 + 25 16.54 + 30 15.45 + 40 13.98 .MODEL MINT NMOS(Vto=2.07387029262621 Kp=1.154230e+001 Nfs=351500000000 Eta=16000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=3300) .MODEL DBD D(Bv=46.56 Ibv=2.500000E-004 Rs=1E-6 Is=1.37363082669012e-12 + N=1 M=0.51 VJ=0.59 Fc=0.5 Cjo=4.634e-11 Tt=1.85e-08) .ENDS