******************************************************************************************************** * * Nexperia PMV50XNEA (generated as derivative of BUK4D60-30) * Polarity N - Channel * Ratings 30V/48.0mOhm/4A * Revision N#: 1.0 * Created on 2020-06-12 15:19:00 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMV50XNEA D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 1.174n RLG G 1 2.950 LS S 8 583.4p RLS2 S 8 1.466 RLS1 8 7 8.047m * Drain,gate and source resistances RD 3 4 30.55m TC= 2.822m,1.005n RG 1 2 1.200 RS 6 7 1.000u * Body Diode RBD 9 4 14.99m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 1.917G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 4.494MEG CGS 2 6 274.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-4.5,347.9) + (-1.85,347.9) + (0.01,202.9) + (0.1,185.4) + (0.2,166.6) + (0.5,115.0) + (1.0,75.98) + (2.0,53.73) + (3.0,44.25) + (4.0,38.6) + (5.0,34.78) + (6.0,31.97) + (8.0,28.03) + (10.0,25.4) + (12.0,23.53) + (15.0,21.55) + (20.0,19.49) + (24.0,18.43) + (30.0,17.34) .MODEL MINT NMOS Vto= 1.288 Kp= 34.32 Nfs= 406.7G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 1.286K .MODEL D_DBD D Bv= 37.00 Ibv= 250.0u Rs= 1.000u Is= 563.1f + N= 1.000 M= 508.1m VJ= 200.0m Fc= 500.0m Cjo= 249.8p Tt= 18.50n .ENDS PMV50XNEA ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************