******************************************************************************************************** * * Nexperia PMV48XPA2 * Polarity P - Channel * Ratings 20V/43.0mOhm/4A * Revision N#: 1.0 * Created on 2019-11-29 14:03:40 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMV48XPA2 D G S * Package impedance LD D 5 400.0p RLD2 D 5 1.005 RLD1 5 4 2.300m LG G 1 680.3p RLG G 1 1.710 LS S 8 663.9p RLS2 S 8 1.669 RLS1 8 7 4.497m * Drain,gate and source resistances RD 3 4 24.37m TC= 2.431m,1.188n RG 1 2 2.000 RS 6 7 1.000u * Body Diode RBD 9 4 22.42m TC= 4.000m,23.00u DBD 9 7 D_DBD RDS 7 4 8.000G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 62.61G CGS 2 6 604.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE {V(13,0)*I(V11)} E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + (-4.5,1319.0) + (-1.9,1319.0) + (0.01,417.3) + (0.1,389.2) + (0.2,355.1) + (0.5,274.9) + (1.0,207.6) + (2.0,151.0) + (3.0,125.3) + (4.0,110.3) + (5.0,100.2) + (6.0,93.01) + (8.0,83.19) + (10.0,76.71) + (12.0,72.05) + (15.0,67.01) + (20.0,61.42) .MODEL MINT PMOS Vto= -1.253 Kp= 26.32 Nfs= 349.3G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 2.999K .MODEL D_DBD D Bv= 28.72 Ibv= 250.0u Rs= 1.000u Is= 544.6p + N= 1.399 M= 450.2m VJ= 200.0m Fc= 500.0m Cjo= 520.6p Tt= 10.00n .ENDS PMV48XPA2 ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************