***************************************************************** * NXP PMV45EN2 * * Polarity N-Channel * Ratings 30V/3.500000E-002OHMS/5.1A * * Date Created Mon May 26 08:08:49 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV45EN2 DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0006 LG GATE 1 6.21565009665823e-10 RLG GATE 1 1.56216325447569 LS SOURCE 8 7.63224298301853e-10 RLS2 SOURCE 8 1.91819187886906 RLS1 8 7 0.00841282982382859 RDS 7 4 4065040650.4065 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0231598977887359 TC=0.00461382309303775,1.67385793048725E-05 RBD 9 4 0.0430685888181333 TC=0.00461382309303775,1.67385793048725E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 8695652173.91304 CGS 2 6 1.92e-10 RG 1 2 7 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 191.652 + -16 191.558 + -15 191.509 + -12 191.362 + -10 191.188 + -8 190.974 + -6 190.522 + -5 190.078 + -4 188.963 + -3 184.06 + -2 129.333 + -1 92.3105 + -0.5 74.6449 + -0.2 65.0749 + -0.1 64.8205 + 0 60.807505 + 0.1 54.28098 + 0.2 54.2335 + 0.5 45.72348 + 1 37.22236 + 2 29.45272 + 3 26.0807 + 4 23.96816 + 5 22.54382 + 6 21.54144 + 8 20.11628 + 10 19.07859 + 12 18.24673 + 15 17.30822 + 16 17.05645 + 20 16.28749 + 25 15.61805 + 30 15.13713 .MODEL MINT NMOS(Vto=2.00571455272924 Kp=3.153918e+001 Nfs=601000000000 Eta=1200 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=850) .MODEL DBD D(Bv=34.73 Ibv=2.500000E-004 Rs=1E-6 Is=2.31414105526508e-13 + N=1 M=0.62 VJ=0.85 Fc=0.5 Cjo=1.9684373e-10 Tt=1.85e-08) .ENDS