***************************************************************** * NXP PMV28UNEA * * Polarity N-Channel * Ratings 20V/3.200000E-002OHMS/4.7A * * Date Created Fri Jan 29 06:50:38 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV28UNEA DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0006 LG GATE 1 5.98767044129559e-10 RLG GATE 1 1.50486571763928 LS SOURCE 8 5.4821129240975e-10 RLS2 SOURCE 8 1.37780525507955 RLS1 8 7 0.00406327938581577 RDS 7 4 4878048780.4878 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0151392997872993 TC=0.00171884347034137,3.46254025072757E-05 RBD 9 4 0.0349774954151325 TC=0.00171884347034137,3.46254025072757E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 8000000 CGS 2 6 4.21e-10 RG 1 2 7 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 895.44 + -6 895.06 + -5 894.19 + -4 892.42 + -3 888.93 + -2 880.23 + -1 682.75 + -0.5 635.96 + -0.2 504.01 + -0.1 502.08 + 0 412.765 + 0.1 327.01 + 0.2 326.7 + 0.5 237.74 + 1 163.02 + 2 122.76 + 3 106.97 + 4 96.89 + 5 89.51 + 6 83.83 + 8 75.53 + 10 69.6 + 12 65.05 + 15 59.91 + 16 58.44 + 20 54.05 .MODEL MINT NMOS(Vto=0.961031669246015 Kp=6.706735e+001 Nfs=140000000000 Eta=6000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2000) .MODEL DBD D(Bv=25.1 Ibv=2.500000E-004 Rs=50E-6 Is=2.55615256482792e-10 + N=1 M=0.56 VJ=0.5 Fc=0.5 Cjo=8.716e-11 Tt=1.85e-08) .ENDS