******************************************************************************************************** * * Nexperia PMV100EPA * Polarity P - Channel * Ratings 60V/100.0mOhm/2A * Revision N#: 1.0 * Created on 2020-02-24 15:26:55 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMV100EPA D G S * Package impedance LD D 5 400.0p RLD2 D 5 1.005 RLD1 5 4 2.300m LG G 1 501.7p RLG G 1 1.261 LS S 8 584.1p RLS2 S 8 1.468 RLS1 8 7 4.065m * Drain,gate and source resistances RD 3 4 86.27m TC= 2.764m,1.001n RG 1 2 11.00 RS 6 7 1.000u * Body Diode RBD 9 4 11.73m TC= 4.000m,23.00u DBD 9 7 D_DBD RDS 7 4 45.45G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 150.4G CGS 2 6 590.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE {V(13,0)*I(V11)} E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + (-10.0,1015.0) + (-3.24,1015.0) + (0.01,198.2) + (0.1,188.2) + (0.2,173.2) + (0.5,140.3) + (1.0,110.7) + (2.0,84.44) + (3.0,71.31) + (4.0,62.99) + (5.0,57.08) + (6.0,52.59) + (8.0,46.23) + (10.0,41.83) + (12.0,38.54) + (15.0,34.87) + (20.0,30.66) + (30.0,25.7) + (50.0,23.07) + (60.0,21.87) + (80.0,20.84) + (100.0,23400000000000.0) .MODEL MINT PMOS Vto= -3.010 Kp= 19.72 Nfs= 640.8G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 808.8 .MODEL D_DBD D Bv= 74.12 Ibv= 250.0u Rs= 1.000u Is= 112.1f + N= 1.000 M= 461.1m VJ= 332.1m Fc= 500.0m Cjo= 344.9p Tt= 18.50n .ENDS PMV100EPA ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************