***************************************************************** * NXP PMT200EPE * * Polarity P-Channel * Ratings 70V/1.310000E-001OHMS/1.9A * * Date Created Thu May 26 00:52:40 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMT200EPE DRAIN GATE SOURCE LD DRAIN 5 1e-10 RLD2 DRAIN 5 0.251327412287183 RLD1 5 4 0.0008 LG GATE 1 1.66871834767356e-09 RLG GATE 1 4.1939466415694 LS SOURCE 8 1.8672843065499e-09 RLS2 SOURCE 8 4.69299732769654 RLS1 8 7 0.022076099412762 RDS 7 4 15053763440.8602 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.101606060976995 TC=0.00824544773466688,-2.41134667728227E-06 RBD 9 4 0.024782782516698 TC=0.00824544773466688,-2.41134667728227E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 9950248.75621891 CGS 2 6 8.225e-10 RG 1 2 12 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -20 835.35 + -16 836.62 + -15 836.83 + -12 837.36 + -10 837.46 + -8 837.08 + -6 835.8 + -5 834.39 + -4 831.72 + -3 827.95 + -2 588.73 + -1 323.99 + -0.5 166.19 + -0.2 133.71 + -0.1 133.32 + 0 116.56 + 0.1 104.5 + 0.2 104.31 + 0.5 94.49 + 1 84.83 + 2 73.97 + 3 67.71 + 4 63.06 + 5 59.37 + 6 56.38 + 8 51.81 + 10 48.38 + 12 45.65 + 15 42.43 + 16 41.48 + 20 38.48 + 25 35.6 + 30 33.35 + 35 31.52 + 50 27.66 + 70 24.47 .MODEL MINT PMOS(Vto=-2.216792142911 Kp=2.904102e+001 Nfs=400000000000 Eta=2000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=79.7 Ibv=2.500000E-004 Rs=1E-6 Is=4.68782622840467e-13 + N=1 M=0.56 VJ=0.81 Fc=0.5 Cjo=1.342e-10 Tt=1.85e-08) .ENDS